Automation & Control
Smile 11 EA Tina
Out of stock
Product Id
2TLA030050R0000
Emergency stop button in Smile enclosure, Tina adaptation unit to DYNlink included, Status LED in button, 1 x M12 5-pin male connector.
More about Smile 11 EA Tina
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Estonia (EE) - Imported by ABB India Limited |
| Package Gross Weight | 0.185 kilogram |
| Package Height | 0.078 metre |
| Package Length | 0.055 metre |
| Package Width | 0.15 metre |
| Invoice Description | Smile 11 EA Tina |
| Extended Product Type | Smile 11 EA Tina |
| Total GST Percentage | 18.00 |
| HSN Number | 8536508099 |
| CSA Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


