Automation & Control
Smile 12 EA Tina
₹5,234.00
+ ₹50.00 shipping
Product Id
2TLA030050R0200
Emergency stop button in Smile enclosure, Tina adaptation unit to DYNlink included, Status LED in button, 1 x M12 5-pin male connector and 1 x M12 5-pin female connector.
More about Smile 12 EA Tina
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 150 millimetre |
Package Length | 55 millimetre |
Package Height | 78 millimetre |
Invoice Description | Smile 12 EA Tina |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.1 kilogram |
Extended Product Type | Smile 12 EA Tina |
Total GST Percentage | 18.00 |
HSN Number | 8536508099 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹5,234.00
+ ₹50.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|---|
CSA Certificate | Click Here |
Product Catalog | Click Here |
TÃœV Certificate | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹5,234.00
+ ₹50.00 shipping
|
|
Write Your Own Review