Automation & Control
Smile 12 EA
Out of stock
Product Id
2TLA030051R0200
Emergency stop button in Smile enclosure, 2 x NC, Status LED in button, 1 x M12 5-pin male connector and 1 x M12 5-pin female connector.
More about Smile 12 EA
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Estonia (EE) - Imported by ABB India Limited |
| Package Gross Weight | 0.162 kilogram |
| Package Height | 78 millimetre |
| Package Length | 55 millimetre |
| Package Width | 150 millimetre |
| Invoice Description | Smile 12 EA |
| Extended Product Type | Smile 12 EA |
| Total GST Percentage | 18.00 |
| HSN Number | 8536508099 |
| CSA Certificate | Click Here |
|---|---|
| Product Catalog | Click Here |
Write Your Own Review


