Automation & Control
Smile 11 RA Reset button
Out of stock
Product Id
2TLA030053R0000
Reset button in Smile enclosure, 1 x NO button, 1 x Blue LED, 1 x M12 5-pin male connector.
More about Smile 11 RA Reset button
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Estonia (EE) - Imported by ABB India Limited |
| Package Gross Weight | 0.095 kilogram |
| Package Height | 0.078 metre |
| Package Length | 0.055 metre |
| Package Width | 0.15 metre |
| Invoice Description | Smile 11 RA Reset button 1xNO with M12 male |
| Extended Product Type | Smile 11 RA |
| Total GST Percentage | 18.00 |
| HSN Number | 85365011 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


