Automation & Control
Smile 12 RG M12-8 Reset button
Out of stock
Product Id
2TLA030053R2700
Reset button in Smile enclosure for local reset of Adam Reset M12-8. Blue LED, M12-8 male + female connectors.
More about Smile 12 RG M12-8 Reset button
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Estonia (EE) - Imported by ABB India Limited |
| Package Gross Weight | 0.16 kilogram |
| Package Height | 78 millimetre |
| Package Length | 55 millimetre |
| Package Width | 150 millimetre |
| Invoice Description | Smile 12 RG M12-8 Reset button |
| Extended Product Type | Smile 12 RG M12-8 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365011 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


