Automation & Control
INCA 1 Emergency stop
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA030054R0100
Emergency stop button for panel mounting, 22.5 mm holes, 2 NC contacts, status LED in button, terminal blocks.
More about INCA 1 Emergency stop
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 150 millimetre |
Package Length | 55 millimetre |
Package Height | 78 millimetre |
Invoice Description | INCA 1 Emergency stop |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.05 kilogram |
Extended Product Type | INCA 1 |
Total GST Percentage | 18.00 |
HSN Number | 8536508099 |
Country of origin | Estonia (EE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
CSA Certificate | Click Here |
Product Catalog | Click Here |
Write Your Own Review