Automation & Control
INCA 1S Tina Safety stop
Out of stock
Product Id
2TLA030054R0200
Safety stop (black button) for panel mounting, 22.5 mm holes, Tina adaptation to DYNlink, status LED in button, terminal blocks.
More about INCA 1S Tina Safety stop
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Estonia (EE) - Imported by ABB India Limited |
| Package Gross Weight | 0.05 kilogram |
| Package Height | 78 millimetre |
| Package Length | 55 millimetre |
| Package Width | 150 millimetre |
| Invoice Description | INCA 1S Tina Safety stop |
| Extended Product Type | INCA 1S Tina |
| Total GST Percentage | 18.00 |
| HSN Number | 8536508099 |
| CSA Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Product Catalog | Click Here |
Write Your Own Review


