Automation & Control
Emergency Stop Sign, 22.5mm
Out of stock
Product Id
2TLA030054R0900
Yellow surround for panel mounted emergency stop button, for 22.5 mm hole.
More about Emergency Stop Sign, 22.5mm
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.006 kilogram |
| Package Height | 0.002 metre |
| Package Length | 0.17 metre |
| Package Width | 0.1 metre |
| Invoice Description | Emergency Stop Sign, 22.5mm |
| Extended Product Type | E-Sign 22.5 |
| Total GST Percentage | 18.00 |
| HSN Number | 3926909790 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


