Automation & Control
Smile 41 EWWWA AS-i
Out of stock
Product Id
2TLA030056R0100
Push button box according to Smile design with 4 buttons, one of which is an emergency stop. The box is adapted for AS-i system. The buttons have programable status LED in button. Connection via a M12 5-pin male connector.
More about Smile 41 EWWWA AS-i
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Poland (PL) - Imported by ABB India Limited |
| Package Gross Weight | 0.278 kilogram |
| Package Height | 0.047 metre |
| Package Length | 0.102 metre |
| Package Width | 0.33 metre |
| Invoice Description | Smile 41 EWWWA AS-i |
| Extended Product Type | Smile 41 EWWWA ASi |
| Total GST Percentage | 18.00 |
| HSN Number | 85365011 |
| Product Catalog | Click Here |
|---|---|
| TÜV Certificate | Click Here |
Write Your Own Review


