Automation & Control
JSM 55 Wall bracket for JSHD4
Out of stock
Product Id
2TLA040005R0500
Wall bracket for JSHD4 enabling device.
More about JSM 55 Wall bracket for JSHD4
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.074 kilogram |
| Package Height | 0.055 metre |
| Package Length | 0.55 metre |
| Package Width | 0.12 metre |
| Product Type | Mounting bracket |
| Invoice Description | JSM 55 Wall bracket for JSHD4 |
| Extended Product Type | JSM 55 |
| Total GST Percentage | 18.00 |
| HSN Number | 39269097 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


