Automation & Control
JSM5B Wall Bracket for key switches
Out of stock
Product Id
2TLA040005R0700
Wall bracket for 2 pcs Mkey5 interlock switches. Mkey5 switches are ordered separately.
More about JSM5B Wall Bracket for key switches
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.315 kilogram |
| Package Height | 0.04 metre |
| Package Length | 0.25 metre |
| Package Width | 0.017 metre |
| Product Type | Mounting bracket |
| Invoice Description | JSM5B Wall Bracket for key switches |
| Extended Product Type | JSM 5B |
| Total GST Percentage | 18.00 |
| HSN Number | 72189180 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


