Automation & Control
JSM7A Mirror medium
Out of stock
Product Id
2TLA040006R0500
Mirror for 0-20 m, adjustable mirror plate. Dimensions: 115 x 80 x 30 mm. Screws for bracket included.
More about JSM7A Mirror medium
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.48 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.08 metre |
| Package Width | 0.115 metre |
| Invoice Description | JSM7A Mirror medium |
| Extended Product Type | JSM7A |
| Total GST Percentage | 18.00 |
| HSN Number | 8302490099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


