Automation & Control
JSM9 Bracket for mirror
Out of stock
Product Id
2TLA040007R0000
JSM9 Bracket for mirror
More about JSM9 Bracket for mirror
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.1 kilogram |
| Package Height | 0.025 metre |
| Package Length | 0.17 metre |
| Package Width | 0.1 metre |
| Invoice Description | JSM9 Bracket for mirror |
| Extended Product Type | JSM9 |
| Total GST Percentage | 18.00 |
| HSN Number | 83024900 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


