Automation & Control
JSM64 Bracket with angle possibility for M18
Out of stock
Product Id
2TLA040007R0200
Adjustable mounting bracket with rotational knuckle for 18mm barrel style sensors, for example, Spot 10T/R or MUTE R (FSTR1).
More about JSM64 Bracket with angle possibility for M18
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.04 kilogram |
| Package Height | 0.024 metre |
| Package Length | 0.17 metre |
| Package Width | 0.1 metre |
| Invoice Description | JSM64 Bracket with angle possibility for M18 |
| Extended Product Type | JSM64 |
| Total GST Percentage | 18.00 |
| HSN Number | 3926909790 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


