Automation & Control
JSM 30B-K Floor bracket
Out of stock
Product Id
2TLA040030R0600
Floor bracket in aluminium. Dimension 42x100x100mm, pre-mounted.
More about JSM 30B-K Floor bracket
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 22 centimetre |
Package Length | 33 centimetre |
Package Height | 4.1 centimetre |
Invoice Description | JSM 30B-K Floor bracket |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.302 kilogram |
Extended Product Type | JSM 30B-K |
Total GST Percentage | 18.00 |
HSN Number | 76109090 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review