Automation & Control
JSM 30B-K1 Angle bracket with four screws
Out of stock
Product Id
2TLA040030R1100
Big angled bracket in Aluminium. Dimension 42x100x100mm, pre-assembled with 4 screws.
More about JSM 30B-K1 Angle bracket with four screws
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.36 kilogram |
| Package Height | 4 centimetre |
| Package Length | 33 centimetre |
| Package Width | 22 centimetre |
| Invoice Description | JSM 30B-K1 Angle bracket with four screws |
| Extended Product Type | JSM 30B-K1 |
| Total GST Percentage | 18.00 |
| HSN Number | 76109090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


