Automation & Control
JSM 45-K1 Angle bracket 20 deg right
Out of stock
Product Id
2TLA040030R1600
Bracket in aluminium for mounting profiles together. pre-assembled.
20 degree angled right for special mounting.
More about JSM 45-K1 Angle bracket 20 deg right
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.248 kilogram |
| Package Height | 1.5 centimetre |
| Package Length | 26 centimetre |
| Package Width | 17 centimetre |
| Invoice Description | JSM 45-K1 Angle bracket 20 deg right |
| Extended Product Type | JSM 45-K1 |
| Total GST Percentage | 18.00 |
| HSN Number | 76109090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


