Automation & Control
JSM NL3 Netlock in zinc for welded mesh
Out of stock
Product Id
2TLA040031R0800
Net lock in zinc for welded mesh with or without outer wire. Used in Quick-Guard S with mesh.
More about JSM NL3 Netlock in zinc for welded mesh
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.022 kilogram |
| Package Height | 2 centimetre |
| Package Length | 10 centimetre |
| Package Width | 6 centimetre |
| Invoice Description | JSM NL3 Netlock in zinc for welded mesh |
| Extended Product Type | JSM NL3 |
| Total GST Percentage | 18.00 |
| HSN Number | 7907000000 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


