Automation & Control
JSM D2 Handle with screws
Out of stock
Product Id
2TLA040033R0100
Door handle in Thermoplastic, color is black, Dimensions 26x44x150mm.
More about JSM D2 Handle with screws
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.112 kilogram |
| Package Height | 2.5 centimetre |
| Package Length | 33 centimetre |
| Package Width | 22 centimetre |
| Invoice Description | JSM D2 Handle with screws |
| Extended Product Type | JSM D2 |
| Total GST Percentage | 18.00 |
| HSN Number | 7610909000 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


