Automation & Control
JSM D5 Suspension wheel
Out of stock
Product Id
2TLA040033R0400
Suspension wheel for sliding-/folding door. Suitable in JSM A3130B and JSM A56.
More about JSM D5 Suspension wheel
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | United Kingdom (GB) - Imported by ABB India Limited |
| Package Gross Weight | 0.13 kilogram |
| Package Height | 4 millimetre |
| Package Length | 19 millimetre |
| Package Width | 11.5 millimetre |
| Invoice Description | JSM D5 Suspension wheel |
| Extended Product Type | JSM D5 |
| Total GST Percentage | 18.00 |
| HSN Number | 7616999099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


