Automation & Control
JSM D6 Sliding element, rectangular
Out of stock
Product Id
2TLA040033R0500
Rectangular sliding element in Polyamide.
More about JSM D6 Sliding element, rectangular
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.034 kilogram |
| Package Height | 3 centimetre |
| Package Length | 19 centimetre |
| Package Width | 11.5 centimetre |
| Invoice Description | JSM D6 Sliding element, rectangular |
| Extended Product Type | JSM D6 |
| Total GST Percentage | 18.00 |
| HSN Number | 39269097 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


