Automation & Control
JSM D7 Sliding element, round
Product Id
2TLA040033R0600
Round Sliding element in Polyamide
More about JSM D7 Sliding element, round
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 11.5 centimetre |
Package Length | 19 centimetre |
Package Height | 3 centimetre |
Invoice Description | JSM D7 Sliding element, round |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.03 kilogram |
Extended Product Type | JSM D7 |
Total GST Percentage | 18.00 |
HSN Number | 39269097 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review