Automation & Control
JSM D9A-K Guide roller, 75/79 with bracket
Out of stock
Product Id
2TLA040033R1300
Fixed support wheel, including angled bracket. Wheel diameter 75mm, height 95mm. Maximal load 70kg
More about JSM D9A-K Guide roller, 75/79 with bracket
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.432 kilogram |
| Package Height | 17 centimetre |
| Package Length | 33 centimetre |
| Package Width | 22 centimetre |
| Invoice Description | JSM D9A-K Guide roller, 75/79 with bracket |
| Extended Product Type | JSM D9A-K |
| Total GST Percentage | 18.00 |
| HSN Number | 8302200090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


