Automation & Control
JSM 35-K Hinge with screw c-c47
Out of stock
Product Id
2TLA040033R1400
Hinge C/C 47mm in Zinc-plated steel, pre-assembled. Used as angled bracket in Quick-Guard S
More about JSM 35-K Hinge with screw c-c47
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.302 kilogram |
| Package Height | 3.7 centimetre |
| Package Length | 19 centimetre |
| Package Width | 11.5 centimetre |
| Invoice Description | JSM 35-K Hinge with screw c-c47 |
| Extended Product Type | JSM 35-K |
| Total GST Percentage | 18.00 |
| HSN Number | 73269092 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


