Automation & Control
JSM D1A Hinge with screw c-c62
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA040033R1500
Hinge C/C 62mm in Zinc-plated steel, pre-assembled. Used for conventional doors/hatches. Not as angled bracket because its gap can exceed 20mm
More about JSM D1A Hinge with screw c-c62
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 11.5 centimetre |
Package Length | 19 centimetre |
Package Height | 3 centimetre |
Invoice Description | JSM D1A Hinge with screw c-c62 |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.346 kilogram |
Extended Product Type | JSM D1A |
Total GST Percentage | 18.00 |
HSN Number | 73269092 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review