Automation & Control
JSM D10 Pullock
Out of stock
Product Id
2TLA040033R2000
Pullock for doors down to floor. Brackets are in Zinc-plated steel, Rod are in Stainless steel. Total height 280mm
More about JSM D10 Pullock
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.738 kilogram |
| Package Height | 8 centimetre |
| Package Length | 39 centimetre |
| Package Width | 24.5 centimetre |
| Invoice Description | JSM D10 Pullock |
| Extended Product Type | JSM D10 |
| Total GST Percentage | 18.00 |
| HSN Number | 73269092 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


