Automation & Control
JSM D10A Pullock extended
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA040033R2100
Spring-loaded pullock for above the door. Brackets are in Zinc-plated steel, Rod are in Stainless steel. Total height 1130mm
More about JSM D10A Pullock extended
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 9 centimetre |
Package Length | 112.5 centimetre |
Package Height | 6.3 centimetre |
Invoice Description | JSM D10A Pullock extended |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 1.472 kilogram |
Extended Product Type | JSM D10A |
Total GST Percentage | 18.00 |
HSN Number | 73269092 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review