Automation & Control
JSM D12 Guiding pin vertical
Out of stock
Product Id
2TLA040033R2200
Guide bracket for sliding door, vertical profile. Material Aluminium and PA6-6
More about JSM D12 Guiding pin vertical
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.074 kilogram |
| Package Height | 6.5 centimetre |
| Package Length | 19 centimetre |
| Package Width | 11.5 centimetre |
| Invoice Description | JSM D12 Guiding pin vertical |
| Extended Product Type | JSM D12 |
| Total GST Percentage | 18.00 |
| HSN Number | 76109090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


