Automation & Control
JSM D13 Doorstop vertical
Out of stock
Product Id
2TLA040033R2500
Door stop, with vibration damper in Zinc-plated steel, for sliding door, vertical profile.
More about JSM D13 Doorstop vertical
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.372 kilogram |
| Package Height | 6 centimetre |
| Package Length | 19 centimetre |
| Package Width | 11.5 centimetre |
| Invoice Description | JSM D13 Doorstop vertical |
| Extended Product Type | JSM D13 |
| Total GST Percentage | 18.00 |
| HSN Number | 73269092 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


