Automation & Control
JSM D13A Doorstop angular
Out of stock
Product Id
2TLA040033R2600
Door stop for conventional doors and hatches in Natrual anodized aluminium.
More about JSM D13A Doorstop angular
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.054 kilogram |
| Package Height | 2.5 centimetre |
| Package Length | 19 centimetre |
| Package Width | 11.5 centimetre |
| Invoice Description | JSM D13A Doorstop angular |
| Extended Product Type | JSM D13A |
| Total GST Percentage | 18.00 |
| HSN Number | 76109090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


