Automation & Control
JSM D13B Doorstop horizontal
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA040033R2700
Door stop, with vibration damper in Zinc-plated steel, for sliding door, horizontal profile.
More about JSM D13B Doorstop horizontal
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 11.5 centimetre |
Package Length | 19 centimetre |
Package Height | 7.5 centimetre |
Invoice Description | JSM D13B Doorstop horizontal |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.264 kilogram |
Extended Product Type | JSM D13B |
Total GST Percentage | 18.00 |
HSN Number | 73269092 |
Country of origin | China (CN) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review