Automation & Control
JSM 37 Support clip Express
Out of stock
Product Id
2TLA040033R3100
Spacer screw for Quick-Guard E. Used to keep the distance between the mesh and the floor.
More about JSM 37 Support clip Express
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.018 kilogram |
| Package Height | 2.1 centimetre |
| Package Length | 10 centimetre |
| Package Width | 6 centimetre |
| Invoice Description | JSM 37 Support clip Express |
| Extended Product Type | JSM 37 |
| Total GST Percentage | 18.00 |
| HSN Number | 73181569 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


