Automation & Control
JSM D10B Door bolt with spring
Out of stock
Product Id
2TLA040033R3800
Door bolt with spring for doors down to floor. Brackets are in Zinc-plated steel, Rod are in Stainless steel. Total height 995mm
More about JSM D10B Door bolt with spring
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 1.03 kilogram |
| Package Height | 6 centimetre |
| Package Length | 100 centimetre |
| Package Width | 3 centimetre |
| Invoice Description | JSM D10B Door bolt with spring |
| Extended Product Type | JSM D10B |
| Total GST Percentage | 18.00 |
| HSN Number | 73269092 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


