Automation & Control
JSM D11B Ball latch
Out of stock
Product Id
2TLA040033R4100
Ball latch for conventional door/hatch.
More about JSM D11B Ball latch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.236 kilogram |
| Package Height | 5.5 centimetre |
| Package Length | 12 centimetre |
| Package Width | 5.5 centimetre |
| Invoice Description | JSM D11B Ball latch |
| Extended Product Type | JSM D11B |
| Total GST Percentage | 18.00 |
| HSN Number | 7610909000 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


