Automation & Control
JSM X1 Cable tie 2,5-7,8mm nylon black.
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA040033R4300
Cable tie holder including screw and nut, nylon black.
More about JSM X1 Cable tie 2,5-7,8mm nylon black.
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 0.9 centimetre |
Package Length | 10 centimetre |
Package Height | 6 centimetre |
Invoice Description | JSM X1 Cable tie 2,5-7,8mm nylon black. |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.014 kilogram |
Extended Product Type | JSM X1 |
Total GST Percentage | 18.00 |
HSN Number | 39269097 |
Country of origin | United Kingdom (GB) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review