Automation & Control
JSM D1C Hinge Plastic
Out of stock
Product Id
2TLA040033R4800
Hinge C/C 45mm in fiberglass-reinforced Polymide, pre-assembled. Used for conventional doors/hatches. Can also be used as angled bracket
More about JSM D1C Hinge Plastic
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.156 kilogram |
| Package Height | 3.5 centimetre |
| Package Length | 16.5 centimetre |
| Package Width | 10.7 centimetre |
| Invoice Description | JSM D1C Hinge Plastic |
| Extended Product Type | JSM D1C |
| Total GST Percentage | 18.00 |
| HSN Number | 7326909290 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


