Automation & Control
JSM D29A Fitting MKey5 conventional door
Out of stock
Product Id
2TLA040033R6000
Fitting in stainless steel for mounting Mkey5 on a Quick-Guard conventional door.
More about JSM D29A Fitting MKey5 conventional door
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 12.5 centimetre |
Package Length | 19.3 centimetre |
Package Height | 7.5 centimetre |
Invoice Description | JSM D29A Fitting MKey5 conventional door |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.628 kilogram |
Extended Product Type | JSM D29A |
Total GST Percentage | 18.00 |
HSN Number | 73269098 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review