Automation & Control
JSM D29D Fitting MKey8/9 sliding door
Out of stock
Product Id
2TLA040033R6300
Fitting in stainless steel for mounting Mkey8 and MKey9 on a Quick-Guard sliding door.
More about JSM D29D Fitting MKey8/9 sliding door
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.602 kilogram |
| Package Height | 7.5 centimetre |
| Package Length | 19.3 centimetre |
| Package Width | 12.5 centimetre |
| Invoice Description | JSM D29D Fitting MKey8/9 sliding door |
| Extended Product Type | JSM D29D |
| Total GST Percentage | 18.00 |
| HSN Number | 73269098 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


