Automation & Control
JSM D29E Spacer flex. key with JSM D29A/C
Out of stock
Product Id
2TLA040033R6400
Spacer in stainless steel for Mkey flexible key. Must be used when a flexible Mkey key is mounted on a JSM D29A or a JSM D29C.
More about JSM D29E Spacer flex. key with JSM D29A/C
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.278 kilogram |
| Package Height | 2 centimetre |
| Package Length | 16.7 centimetre |
| Package Width | 10.7 centimetre |
| Invoice Description | JSM D29E Spacer flex. key with JSM D29A/C |
| Extended Product Type | JSM D29E |
| Total GST Percentage | 18.00 |
| HSN Number | 73269098 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


