Automation & Control
JSM L2 Terminal cap for JSM A25 grey
Out of stock
Product Id
2TLA040034R0100
Terminal cap in grey for JSM A25 25x44mm. Made in Polymide
More about JSM L2 Terminal cap for JSM A25 grey
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.004 kilogram |
| Package Height | 1.4 centimetre |
| Package Length | 10 centimetre |
| Package Width | 6 centimetre |
| Invoice Description | JSM L2 Terminal cap for JSM A25 grey |
| Extended Product Type | JSM L2 |
| Total GST Percentage | 18.00 |
| HSN Number | 39269097 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


