Automation & Control
JSM L3 Terminal cap for JSM A60 grey
Out of stock
Product Id
2TLA040034R0200
Terminal cap in grey for JSM A60 60x44mm. Made in Polymide
More about JSM L3 Terminal cap for JSM A60 grey
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.012 kilogram |
| Package Height | 1.4 centimetre |
| Package Length | 19 centimetre |
| Package Width | 11.5 centimetre |
| Invoice Description | JSM L3 Terminal cap for JSM A60 grey |
| Extended Product Type | JSM L3 |
| Total GST Percentage | 18.00 |
| HSN Number | 39269097 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


