Automation & Control
JSM L1B Terminal cap for JSM A44A grey
Out of stock
Product Id
2TLA040034R0300
Terminal cap in grey for profiles 44x44mm. Made in Polymide
More about JSM L1B Terminal cap for JSM A44A grey
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.008 kilogram |
| Package Height | 1.8 centimetre |
| Package Length | 19 centimetre |
| Package Width | 11.5 centimetre |
| Invoice Description | JSM L1B Terminal cap for JSM A44A grey |
| Extended Product Type | JSM L1B |
| Total GST Percentage | 18.00 |
| HSN Number | 39269097 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


