Automation & Control
JSM L4A Terminal cap for JSM A4488A yellow
Out of stock
Product Id
2TLA040034R0400
Terminal cap in yellow for profiles 44x88mm. Made in Polymide
More about JSM L4A Terminal cap for JSM A4488A yellow
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.016 kilogram |
| Package Height | 1.5 centimetre |
| Package Length | 20 centimetre |
| Package Width | 11.5 centimetre |
| Invoice Description | JSM L4A Terminal cap for JSM A4488A yellow |
| Extended Product Type | JSM L4A |
| Total GST Percentage | 18.00 |
| HSN Number | 39269097 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


