Automation & Control
JSM M5B T-nut for QuickGuard, M5
Out of stock
Product Id
2TLA040035R0400
T-nut for ABB Jokab Safety QuickGuard fencing system. M5, galvanized.
More about JSM M5B T-nut for QuickGuard, M5
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.01 kilogram |
| Package Height | 0.9 centimetre |
| Package Length | 10 centimetre |
| Package Width | 6 centimetre |
| Invoice Description | JSM M5B T-nut for QuickGuard, M5 |
| Extended Product Type | JSM M5B |
| Total GST Percentage | 18.00 |
| HSN Number | 7318166090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


