Automation & Control
JSM M8B Special T-nut M8
Out of stock
Product Id
2TLA040035R0600
Special T-nut, M8 galvanized
More about JSM M8B Special T-nut M8
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.008 kilogram |
| Package Height | 0.9 centimetre |
| Package Length | 10 centimetre |
| Package Width | 6 centimetre |
| Invoice Description | JSM M8B Special T-nut M8 |
| Extended Product Type | JSM M8B |
| Total GST Percentage | 18.00 |
| HSN Number | 7318166090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


