Automation & Control
JSM B5C Centering plate M5 Steel galvanized
Out of stock
Product Id
2TLA040035R5100
Centring washer M5 galvanized steel.
More about JSM B5C Centering plate M5 Steel galvanized
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.004 kilogram |
| Package Height | 0.5 centimetre |
| Package Length | 10 centimetre |
| Package Width | 6 centimetre |
| Invoice Description | JSM B5C Centering plate M5 Steel galvanized |
| Extended Product Type | JSM B5C |
| Total GST Percentage | 18.00 |
| HSN Number | 73181590 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


