Automation & Control
JSM A56-2000 Guiding rail incl. Screw, L=2000, Aluminum
Out of stock
Product Id
2TLA040037R0800
Guiding rails for slidingdoors. JSM D5 fit this rail. Natural anodized Aluminium, length 2000mm
More about JSM A56-2000 Guiding rail incl. Screw, L=2000, Aluminum
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 3.17 kilogram |
| Package Height | 6.4 centimetre |
| Package Length | 200 centimetre |
| Package Width | 8.7 centimetre |
| Invoice Description | JSM A56-2000 Guiding rail incl. Screw, L=2000, Aluminum |
| Extended Product Type | JSM A56-2000 |
| Total GST Percentage | 18.00 |
| HSN Number | 76109090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


