Automation & Control
JSM AS1 Al-Profile for 25mm sound-absorbing panel, L=2000mm
Out of stock
Product Id
2TLA040037R0900
Mounting profile for 25mm sound-absorbing panels. Natural anodized Aluminium, length 2000mm
More about JSM AS1 Al-Profile for 25mm sound-absorbing panel, L=2000mm
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 1.09 kilogram |
| Package Height | 4.2 centimetre |
| Package Length | 200 centimetre |
| Package Width | 5.8 centimetre |
| Invoice Description | JSM AS1 Al-Profile for 25mm sound-absorbing panel, L=2000mm |
| Extended Product Type | JSM AS1 |
| Total GST Percentage | 18.00 |
| HSN Number | 76109090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


