Automation & Control
JSM T2A Wide cover strip yellow
Out of stock
Product Id
2TLA040037R1900
Cover strip in yellow RAL 7032, PVC, soft material. 40mm wide.
More about JSM T2A Wide cover strip yellow
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.162 kilogram |
| Package Height | 1 centimetre |
| Package Length | 100 centimetre |
| Package Width | 4 centimetre |
| Invoice Description | JSM T2A Wide cover strip yellow |
| Extended Product Type | JSM T2A |
| Total GST Percentage | 18.00 |
| HSN Number | 39269097 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


