Automation & Control
JSM A12-1076 U-profile L=1076
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA040037R2700
U-profile for Quick-Guard E with length 1100mm c-c profiles . Natural anodized Aluminium. Length 1076mm
More about JSM A12-1076 U-profile L=1076
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 2.3 centimetre |
Package Length | 107.6 centimetre |
Package Height | 1 centimetre |
Invoice Description | JSM A12-1076 U-profile L=1076 |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.234 kilogram |
Extended Product Type | JSM A12-1076 |
Total GST Percentage | 18.00 |
HSN Number | 76109090 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review